Hook clamp holders, Form A, with square (K0017) (K0017.06040)

Hook clamp holders, Form A, with square (K0017) K0017.06040

Product Details:

Manufacturer part number: K0017.06040

Brand: KIPP

Price: 24.96

Delivery time: 4 Days


Technical Data:

D: 12 mm

D1=Thread: M6

D2: M8 mm

D3: 16 mm

L=Height: 40 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0017.06040

Part Number
K0017.06040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
D1=Thread D2
(mm)
D3
(mm)
L=Height
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW=key width
(mm)
Tightening torque max.
(Nm)

24.96 €

1 4 Days 12M6M81640541914137

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body black oxidised Main colour black
Form A Form-Type with square

This page is Hook clamp holders, Form A, with square (K0017), part number K0017.06040.
You can find the detail information about specifications and dimensions on part number K0017.06040.

Variation of this product

Part Number
K0017.04035
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D
(mm)
D1=Thread D2
(mm)
D3
(mm)
L=Height
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW=key width
(mm)
Tightening torque max.
(Nm)

22.20 €

1 4 Days 10M4M61435461613122.7

Tech Support