Hook clamp holders, Form B, square (K0851) (K0851.10030)

Hook clamp holders, Form B, square (K0851) K0851.10030

Product Details:

Manufacturer part number: K0851.10030

Brand: KIPP

Price: 42.87

Delivery time: 4 Days


Technical Data:

Form-Type: square

A=Hole spacing: 45 mm

B=Width: 28 mm

B1=Width: 13.4 mm

D: 20 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0851.10030

Part Number
K0851.10030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Form-Type A=Hole spacing
(mm)
B=Width
(mm)
B1=Width
(mm)
D
(mm)
D1
(mm)
D2=Bore diameter 2
(mm)
H=Height
(mm)
H1=Height
(mm)
L=Length
(mm)
L1
(mm)
Weight
(kg)
PL Edelstahl RoHS

42.87 €

1 4 Days square452813.42028930126020---

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body black oxidized Main colour black
Form B Item Clamping Hook Holder

This page is Hook clamp holders, Form B, square (K0851), part number K0851.10030.
You can find the detail information about specifications and dimensions on part number K0851.10030.

Variation of this product

Part Number
K0851.040161
K0851.060191
K0851.08025
K0851.12040
K0851.16040
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Form-Type A=Hole spacing
(mm)
B=Width
(mm)
B1=Width
(mm)
D
(mm)
D1
(mm)
D2=Bore diameter 2
(mm)
H=Height
(mm)
H1=Height
(mm)
L=Length
(mm)
L1
(mm)
Weight
(kg)
PL Edelstahl RoHS

33.89 €

1 4 Days -24147.610144.316634-0.0241falsetrue

35.20 €

1 4 Days -28168.512165.319840-0.0371falsetrue

35.31 €

1 4 Days square382411.318246.625105015---

54.22 €

1 4 Days square55351525351140147520---

69.36 €

1 4 Days square654220.2324213.540168525---

Tech Support