Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0017.08055
Part Number
|
---|
K0017.08055 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D (mm) | D1=Thread | D2 (mm) | D3 (mm) | L=height (mm) | L1 (mm) | L2 (mm) | L3 (mm) | SW=key width (mm) | Tightening torque max. (Nm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.34 € | 1 | 4 Days | 18 | M8 | M8 | 24 | 55 | 74 | 25 | 20 | 22 | 29.4 |
Loading...
Form | B | Form-Type | with hexagon |
---|
This page is Hook clamp holders, Form B, with hexagon (K0017), part number K0017.08055.
You can find the detail information about specifications and dimensions on part number K0017.08055.
Part Number |
---|
K0017.10063 |
K0017.10080 |
K0017.12080 |
K0017.12100 |
K0017.16080 |
K0017.16100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D (mm) | D1=Thread | D2 (mm) | D3 (mm) | L=height (mm) | L1 (mm) | L2 (mm) | L3 (mm) | SW=key width (mm) | Tightening torque max. (Nm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.16 € | 1 | 4 Days | 20 | M10 | M12 | 32 | 63 | 93 | 30 | 21 | 30 | 39.2 | ||
32.60 € | 1 | 4 Days | 20 | M10 | M12 | 32 | 80 | 110 | 30 | 23 | 30 | 39.2 | ||
37.84 € | 1 | 4 Days | 25 | M12 | M12 | 40 | 80 | 110 | 40 | 25 | 36 | 49 | ||
41.34 € | 1 | 4 Days | 25 | M12 | M12 | 40 | 100 | 130 | 40 | 28 | 36 | 49 | ||
49.02 € | 1 | 4 Days | 32 | M16 | M16 | 50 | 80 | 110 | 40 | 25 | 46 | 78.4 | ||
53.57 € | 1 | 4 Days | 32 | M16 | M16 | 50 | 100 | 130 | 40 | 28 | 46 | 78.4 |