Hook clamp with collar with long clamping claw (K0013) (K0013.510)

Hook clamp with collar with long clamping claw (K0013) K0013.510

Product Details:

Manufacturer part number: K0013.510

Brand: KIPP

Price: 94.47

Delivery time: 4 Days


Technical Data:

C: M8

D=Thread: M10 mm

D1: 25 mm

H: 72 mm

H1: 79 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0013.510

Part Number
K0013.510
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
C D=Thread
(mm)
D1
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
L
(mm)
L1=Thread length
(mm)
L2
(mm)
P
(mm)
R
(mm)
R1
(mm)
SW=key width
(mm)
Retaining force
(kN)

94.47 €

1 4 Days M8M102572796712.51215101012.540196.5

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised

This page is Hook clamp with collar with long clamping claw (K0013), part number K0013.510.
You can find the detail information about specifications and dimensions on part number K0013.510.

Variation of this product

Part Number
K0013.506
K0013.508
K0013.512
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
C D=Thread
(mm)
D1
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
L
(mm)
L1=Thread length
(mm)
L2
(mm)
P
(mm)
R
(mm)
R1
(mm)
SW=key width
(mm)
Retaining force
(kN)

79.83 €

1 4 Days M6M62056605310.5911881030174.5

79.83 €

1 4 Days M6M82056605310.5911881030174.5

117.08 €

1 4 Days M10M123288968216.51817121216.5502711.8

Tech Support