Hook clamp with collar with long clamping claw B (K0013) (K0013.608)

Hook clamp with collar with long clamping claw B (K0013) K0013.608

Product Details:

Manufacturer part number: K0013.608

Brand: KIPP

Price: 85.15

Delivery time: 4 Days


Technical Data:

C: M6

D=thread: M8 mm

D1: 20 mm

H: 56 mm

H1: 60 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0013.608

Part Number
K0013.608
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
C D=thread
(mm)
D1
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
L
(mm)
L1=thread length
(mm)
L2
(mm)
P
(mm)
R
(mm)
R1
(mm)
SW=key width
(mm)
Clamping force
(kN)

85.15 €

1 4 Days M6M82056605310.59118201030174.5

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised

This page is Hook clamp with collar with long clamping claw B (K0013), part number K0013.608.
You can find the detail information about specifications and dimensions on part number K0013.608.

Variation of this product

Part Number
K0013.606
K0013.610
K0013.612
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
C D=thread
(mm)
D1
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
L
(mm)
L1=thread length
(mm)
L2
(mm)
P
(mm)
R
(mm)
R1
(mm)
SW=key width
(mm)
Clamping force
(kN)

85.15 €

1 4 Days M6M62056605310.59118201030174.5

99.79 €

1 4 Days M8M102572796712.51215102512.540196.5

122.42 €

1 4 Days M10M123288968216.51817123016.5502711.8

Tech Support