Hook clamp with long hook Form D (K0012) (K0012.506)

Hook clamp with long hook Form D (K0012) K0012.506

Product Details:

Manufacturer part number: K0012.506

Brand: KIPP

Price: 36.63

Delivery time: 4 Days


Technical Data:

B: 9 mm

D=Diameter: 16 mm

D1: 7 mm

D3: 10 mm

H=Height: 42.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0012.506

Part Number
K0012.506
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
D=Diameter
(mm)
D1
(mm)
D3
(mm)
H=Height
(mm)
H1
(mm)
H3
(mm)
R
(mm)
R1
(mm)
F max.
(kN)

36.63 €

1 4 Days 91671042.52210.510304.5

Loading...

  1. 1

Basic information

Main material High carbon steel Form D

This page is Hook clamp with long hook Form D (K0012), part number K0012.506.
You can find the detail information about specifications and dimensions on part number K0012.506.

Variation of this product

Part Number
K0012.508
K0012.510
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
D=Diameter
(mm)
D1
(mm)
D3
(mm)
H=Height
(mm)
H1
(mm)
H3
(mm)
R
(mm)
R1
(mm)
F max.
(kN)

44.53 €

1 4 Days 12208.61252.52512.512.5406.5

60.96 €

1 4 Days 182510.61466.53216.5165011.8

Tech Support