Hook clamp with mounting bracket with extended clamping claw (K0016) (K0016.0826)

Hook clamp with mounting bracket with extended clamping claw (K0016) K0016.0826

Product Details:

Manufacturer part number: K0016.0826

Brand: KIPP

Price: 124.26

Delivery time: 4 Days


Technical Data:

A: 48 mm

B: 31 mm

B1: 22.5 mm

B2: 14 mm

B3: 7.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0016.0826

Part Number
K0016.0826
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
B4
(mm)
B5
(mm)
D=Thread
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
L
(mm)
M
(mm)
S
(mm)
SW
(mm)
Tightening torque max.
(Nm)
F max.
(kN)

124.26 €

1 4 Days 483122.5147.5263M88.4203465533021641256156.5

Loading...

  1. 1

Basic information

Main material High carbon steel

This page is Hook clamp with mounting bracket with extended clamping claw (K0016), part number K0016.0826.
You can find the detail information about specifications and dimensions on part number K0016.0826.

Variation of this product

Part Number
K0016.0618
K0016.1033
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
B4
(mm)
B5
(mm)
D=Thread
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
L
(mm)
M
(mm)
S
(mm)
SW
(mm)
Tightening torque max.
(Nm)
F max.
(kN)

89.57 €

1 4 Days 382619.5126182.5M66.4162854.5442518509457.54.5

157.23 €

1 4 Days 5536.52616.5933.53.5M1010.5244077.56135247518583011.8

Tech Support