Hook clamps form A (K0012) (K0012.10)

Hook clamps form A (K0012) K0012.10

Product Details:

Manufacturer part number: K0012.10

Brand: KIPP

Price: 50.23

Delivery time: 4 Days


Technical Data:

B: 17 mm

D=Diameter: 25 mm

D1: 10.5 mm

D2: 18 mm

D3: 14 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0012.10

Part Number
K0012.10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
D=Diameter
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
R
(mm)
R1
(mm)
R2
(mm)
F max.
(kN)

50.23 €

1 4 Days 172510.518146632101614326013.9

Loading...

  1. 1

Basic information

Main material High carbon steel Form A

This page is Hook clamps form A (K0012), part number K0012.10.
You can find the detail information about specifications and dimensions on part number K0012.10.

Variation of this product

Part Number
K0012.06
K0012.08
K0012.12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
D=Diameter
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
R
(mm)
R1
(mm)
R2
(mm)
F max.
(kN)

23.55 €

1 4 Days 11166.511104220610920304.8

32.60 €

1 4 Days 15208.5151252258121225508.8

96.45 €

1 4 Days 203212.520178340122018408020.2

Tech Support