Cover and adapter profiles Type B and Type I (K1054) (K1054.06120351)

Cover and adapter profiles Type B and Type I (K1054) K1054.06120351

Product Details:

Manufacturer part number: K1054.06120351

Brand: KIPP

Price: 4.36

Delivery time: 4 Days


Technical Data:

Main colour: black

Type: I

Version 2: type i

Slot width: 6 mm

B: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1054.06120351

Part Number
K1054.06120351
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Type Version 2 Slot width
(mm)
B
(mm)
B1
(mm)
B2
(mm)
H
(mm)
Panel element
(mm)

4.36 €

1 4 Days blackItype i6674.49.12.0 - 3.5

Loading...

  1. 1

Basic information

Main material Plastic L=Length(mm) 2000

This page is Cover and adapter profiles Type B and Type I (K1054), part number K1054.06120351.
You can find the detail information about specifications and dimensions on part number K1054.06120351.

Variation of this product

Part Number
K1054.06120350
K1054.08120601
K1054.08140600
K1054.08140601
K1054.10220601
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main colour Type Version 2 Slot width
(mm)
B
(mm)
B1
(mm)
B2
(mm)
H
(mm)
Panel element
(mm)

4.36 €

1 4 Days naturalItype i6674.49.12.0 - 3.5

7.04 €

1 4 Days blackItype i889.46.69.12.0 - 6.0

3.14 €

1 4 Days naturalItype i889.46.6114.0 - 6.0

3.44 €

1 4 Days blackItype i889.46.6114.0 - 6.0

4.70 €

1 4 Days blackBtype b1010--132.0 - 6.0

Tech Support