Square tubes (K0493) (K0493.4140X500)

Square tubes (K0493) K0493.4140X500

Product Details:

Manufacturer part number: K0493.4140X500

Brand: KIPP

Price: 13.73

Delivery time: 4 Days


Technical Data:

Main material: Steel

Description: 40 x 40 x 3

L max.: - mm

D2: 34 mm

L=Length: 500 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0493.4140X500

Part Number
K0493.4140X500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Description L max.
(mm)
D2
(mm)
L=Length
(mm)
D1=Outside diameter
(mm)
Surface finish body Steel code Profile

13.73 €

1 4 Days Steel40 x 40 x 3-3450040 ±0.4passiviert1.0037Ø40

Loading...

  1. 1

Basic information

Item Square Tube

This page is Square tubes (K0493), part number K0493.4140X500.
You can find the detail information about specifications and dimensions on part number K0493.4140X500.

Variation of this product

Part Number
K0493.4125X1000
K0493.4125X2000
K0493.4125X500
K0493.4210X1000
K0493.4210X2000
K0493.4210X500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Description L max.
(mm)
D2
(mm)
L=Length
(mm)
D1=Outside diameter
(mm)
Surface finish body Steel code Profile

15.26 €

1 4 Days Steel25 x 25 x 1.5-22100025 ±0.3passiviert1.0037Ø25

34.06 €

1 4 Days Steel25 x 25 x 1.5-22200025 ±0.3passiviert1.0037Ø25

7.61 €

1 4 Days Steel25 x 25 x 1.5-2250025 ±0.3passiviert1.0037Ø25

19.50 €

1 4 Days Aluminium10 x 105000-100010*anodizedEN AW-6060-

39.01 €

1 4 Days Aluminium10 x 105000-200010*anodizedEN AW-6060-

9.75 €

1 4 Days Aluminium10 x 105000-50010*anodizedEN AW-6060-

Tech Support