Conical seats Form D DIN 6319, edition 10/01 (K0729) (K0729.205)

Conical seats Form D DIN 6319, edition 10/01 (K0729) K0729.205

Product Details:

Manufacturer part number: K0729.205

Brand: KIPP

Price: 0.46

Delivery time: 4 Days


Technical Data:

Outside diameter: 10.5 mm

Internal diameter: 6 mm

H=Height: 2.1 mm

Main material: Mild steel

Surface finish body: case-hardened


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0729.205

Part Number
K0729.205
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(mm)
Internal diameter
(mm)
H=Height
(mm)
Main material Surface finish body D5
(mm)
H2
(mm)
Load rating max. (static load only)
(kN)
for screw Ø

0.46 €

1 4 Days 10.562.1Mild steelcase-hardened9.253.16.55

Loading...

  1. 1

Basic information

Form D

This page is Conical seats Form D DIN 6319, edition 10/01 (K0729), part number K0729.205.
You can find the detail information about specifications and dimensions on part number K0729.205.

Variation of this product

Part Number
K0729.0212
K0729.0216
K0729.0220
K0729.206
K0729.208
K0729.210
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(mm)
Internal diameter
(mm)
H=Height
(mm)
Main material Surface finish body D5
(mm)
H2
(mm)
Load rating max. (static load only)
(kN)
for screw Ø

2.55 €

1 4 Days 2414.25Stainless steelbright2082412

3.93 €

1 4 Days 30196.2Stainless steelbright269.34516

5.46 €

1 4 Days 3623.27.5Stainless steelbright3111.67120

0.38 €

1 4 Days 127.12.8Mild steelcase-hardened11496

0.43 €

1 4 Days 179.63.5Mild steelcase-hardened14.55.6178

0.60 €

1 4 Days 21124.2Mild steelcase-hardened18.56.32610

Tech Support