Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0729.316
Part Number
|
---|
K0729.316 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outside diameter (mm) | Internal diameter (mm) | H=Height (mm) | Main material | Surface finish body | D5 (mm) | H2 (mm) | Load rating max. (static load only) (kN) | for screw Ø | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.94 € | 1 | 4 Days | 44 | 19 | 7 | High carbon steel | case-hardened | 26 | 10.1 | 73 | 16 |
Loading...
Form | G |
---|
This page is Conical seats Form G, D4>D3, DIN 6319, edition 10/01 (K0729), part number K0729.316.
You can find the detail information about specifications and dimensions on part number K0729.316.
Configure
Part Number |
---|
K0729.0312 |
K0729.0316 |
K0729.0320 |
K0729.320 |
K0729.324 |
K0729.330 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outside diameter (mm) | Internal diameter (mm) | H=Height (mm) | Main material | Surface finish body | D5 (mm) | H2 (mm) | Load rating max. (static load only) (kN) | for screw Ø |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.55 € | 1 | 4 Days | 36 | 14.2 | 6 | Stainless steel | bright | 20 | 9 | 24 | 12 | ||
9.13 € | 1 | 4 Days | 44 | 19 | 7 | Stainless steel | bright | 26 | 10.1 | 45 | 16 | ||
13.63 € | 1 | 4 Days | 50 | 23.2 | 8 | Stainless steel | bright | 31 | 12 | 71 | 20 | ||
4.12 € | 1 | 4 Days | 50 | 23.2 | 8 | High carbon steel | case-hardened | 31 | 12 | 117 | 20 | ||
6.64 € | 1 | 4 Days | 60 | 28 | 10 | High carbon steel | case-hardened | 37 | 15.5 | 168 | 24 | ||
12.33 € | 1 | 4 Days | 68 | 35 | 12 | High carbon steel | case-hardened | 49 | 18.7 | 269 | 30 |