Spring sleeves, Form B (K1277)

Spring sleeves, Form B (K1277)
· Indexing and positioning element

· Application sectors: machine and plant construction, trade, domestic

· Universally applicable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1277.213011
K1277.213016
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Spring stiffness
(N/mm)
L=Length
(mm)
L by F1
(mm)
L by F2
(mm)
Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
L2
(mm)

0.33 €

1 4 Days 0.781196.71.63.45

0.43 €

1 4 Days 1.6161310.74.88.48.5

Loading...

  1. 1

Basic information

Main material Steel Component material Stainless steel Form B
D1(mm) 3

Tech Support