Spring sleeves, Form A (K1277) (K1277.112216)

Spring sleeves, Form A (K1277) K1277.112216

Product Details:

Manufacturer part number: K1277.112216

Brand: KIPP

Price: 0.33

Delivery time: 4 Days


Technical Data:

Main material: Steel

Spring stiffness: 0.53 N/mm

D1: 2.2 mm

L=Length: 16 mm

L by F1: 12 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1277.112216

Part Number
K1277.112216
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Spring stiffness
(N/mm)
D1
(mm)
L=Length
(mm)
L by F1
(mm)
L by F2
(mm)
Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
L2
(mm)

0.33 €

1 4 Days Steel0.532.2161210.52.237.8

Loading...

  1. 1

Basic information

Component material Stainless steel Form A

This page is Spring sleeves, Form A (K1277), part number K1277.112216.
You can find the detail information about specifications and dimensions on part number K1277.112216.

Variation of this product

Part Number
K1277.112608
K1277.113012
K1277.113016
K1277.113412
K1277.113415
K1277.114014
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Spring stiffness
(N/mm)
D1
(mm)
L=Length
(mm)
L by F1
(mm)
L by F2
(mm)
Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
L2
(mm)

0.33 €

1 4 Days Steel0.72.686.55.21.123.8

0.33 €

1 4 Days Steel231298.76.26.86

0.33 €

1 4 Days Steel1.63161310.74.88.48.5

0.33 €

1 4 Days Steel1.693.41297.8576

0.33 €

1 4 Days Steel1.953.415128.25.913.37.3

0.33 €

1 4 Days Steel2.45414129512.38

Tech Support