Support bolts (K0297) (K0297.08016)

Support bolts (K0297) K0297.08016

Product Details:

Manufacturer part number: K0297.08016

Brand: KIPP

Price: 8.98

Delivery time: 4 Days


Technical Data:

E=Thread length: 30 mm

D: 7 mm

C: 16 mm

SW=Key width: 13 mm

B=Height: 53 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0297.08016

Part Number
K0297.08016
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
E=Thread length
(mm)
D
(mm)
C
(mm)
SW=Key width
(mm)
B=Height
(mm)
SW1
(mm)
A
(mm)
G=Thread

8.98 €

1 4 Days 307161353138M8

Loading...

  1. 1

Basic information

Main material High carbon steel Material (mount surface / support surface) Steel

This page is Support bolts (K0297), part number K0297.08016.
You can find the detail information about specifications and dimensions on part number K0297.08016.

Variation of this product

Part Number
K0297.06006
K0297.06012
K0297.08008
K0297.10010
K0297.10020
K0297.12012
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
E=Thread length
(mm)
D
(mm)
C
(mm)
SW=Key width
(mm)
B=Height
(mm)
SW1
(mm)
A
(mm)
G=Thread

8.00 €

1 4 Days 25661337106M6

8.67 €

1 4 Days 256121343106M6

8.38 €

1 4 Days 30781345138M8

10.88 €

1 4 Days 4081017581710M10

11.05 €

1 4 Days 4082017681710M10

14.56 €

1 4 Days 50101219721912M12

Tech Support