Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0701.806
Part Number
|
---|
K0701.806 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=thread (M) | Main material | Steel code | Surface finish body | Main colour | Grade | D1 (mm) | H = 1,5 x D (Height) (mm) | A (mm) | SW=key width (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.75 € | 1 | 4 Days | 6 | Stainless steel | 1.4301 | bright | - | - | 14 | 9 | 3 | 10 |
Loading...
This page is Hexagon nuts with collar height 1.5xD DIN 6331 enhanced (K0701), part number K0701.806.
You can find the detail information about specifications and dimensions on part number K0701.806.
Part Number |
---|
K0701.10 |
K0701.101 |
K0701.12 |
K0701.808 |
K0701.810 |
K0701.811 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=thread (M) | Main material | Steel code | Surface finish body | Main colour | Grade | D1 (mm) | H = 1,5 x D (Height) (mm) | A (mm) | SW=key width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.85 € | 1 | 4 Days | 10 | High carbon steel | - | - | black | 10 | 22 | 15 | 4 | 16 | ||
2.05 € | 1 | 4 Days | 10 | High carbon steel | - | - | black | 10 | 22 | 15 | 4 | 17 | ||
1.10 € | 1 | 4 Days | 12 | High carbon steel | - | - | black | 10 | 25 | 18 | 4 | 18 | ||
4.47 € | 1 | 4 Days | 8 | Stainless steel | 1.4301 | bright | - | - | 18 | 12 | 3.5 | 13 | ||
5.83 € | 1 | 4 Days | 10 | Stainless steel | 1.4301 | bright | - | - | 22 | 15 | 4 | 16 | ||
7.85 € | 1 | 4 Days | 10 | Stainless steel | 1.4301 | bright | - | - | 22 | 15 | 4 | 17 |