Hexagon nuts with collar height 1.5xD DIN 6331 enhanced (K0701) (K0701.05)

Hexagon nuts with collar height 1.5xD DIN 6331 enhanced (K0701) K0701.05

Product Details:

Manufacturer part number: K0701.05

Brand: KIPP

Price: 2.55

Delivery time: 4 Days


Technical Data:

D=thread (M): 5

Main material: High carbon steel

Steel code: -

Surface finish body: -

Main colour: black


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0701.05

Part Number
K0701.05
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Main material Steel code Surface finish body Main colour Grade D1
(mm)
H = 1,5 x D (Height)
(mm)
A
(mm)
SW=key width
(mm)

2.55 €

1 4 Days 5High carbon steel--black10127.529

Loading...

  1. 1

This page is Hexagon nuts with collar height 1.5xD DIN 6331 enhanced (K0701), part number K0701.05.
You can find the detail information about specifications and dimensions on part number K0701.05.

Variation of this product

Part Number
K0701.06
K0701.08
K0701.10
K0701.101
K0701.12
K0701.121
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread (M) Main material Steel code Surface finish body Main colour Grade D1
(mm)
H = 1,5 x D (Height)
(mm)
A
(mm)
SW=key width
(mm)

0.51 €

1 4 Days 6High carbon steel--black10149310

0.66 €

1 4 Days 8High carbon steel--black1018123.513

0.85 €

1 4 Days 10High carbon steel--black102215416

2.05 €

1 4 Days 10High carbon steel--black102215417

1.10 €

1 4 Days 12High carbon steel--black102518418

2.20 €

1 4 Days 12High carbon steel--black102518419

Tech Support