Manufacturer part number: K0381.11040
Brand: KIPP
Price: 6.65 €
Delivery time: 4 Days
D=thread: M10 mm
D3: 16 mm
L=Length: 41.7 mm
L1: 4.5 mm
L2: 10 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0381.11040
Main material | Stainless steel | Surface finish body | bright | Component material | Stainless steel |
---|---|---|---|---|---|
Material (mount surface / support surface) | Stainless steel | Form | A | Form-Type | with full ball |
This page is Ball-end thrust screws with head stainless steel, Form A, with full ball (K0381), part number K0381.11040.
You can find the detail information about specifications and dimensions on part number K0381.11040.
Part Number |
---|
K0381.10512 |
K0381.10516 |
K0381.10520 |
K0381.11060 |
K0381.11230 |
K0381.11250 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=thread (mm) | D3 (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | Ball Ø (mm) | SW (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
4.05 € | 1 | 4 Days | M5 | 8.5 | 12.1 | 2.4 | 5 | 3 | 4 | ||
4.05 € | 1 | 4 Days | M5 | 8.5 | 16.1 | 2.4 | 5 | 3 | 4 | ||
4.05 € | 1 | 4 Days | M5 | 8.5 | 20.1 | 2.4 | 5 | 3 | 4 | ||
7.21 € | 1 | 4 Days | M10 | 16 | 61.7 | 28 | 10 | 7 | 8 | ||
8.27 € | 1 | 4 Days | M12 | 18 | 32 | 5 | 12 | 8.5 | 10 | ||
9.18 € | 1 | 4 Days | M12 | 18 | 52 | 5 | 12 | 8.5 | 10 |