Ball-end thrust screws with head stainless steel, Form B, with flattened ball (K0381)

Ball-end thrust screws with head stainless steel, Form B, with flattened ball (K0381)
· Serve as supports, stops and thrust pads

· Application sectors: machine and fixture construction, assembly

· ball point hardened

· Different ball types

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0381.20410
K0381.20416
K0381.20420
K0381.20512
K0381.20516
K0381.20520
K0381.20620
K0381.20630
K0381.20640
K0381.20820
K0381.20835
K0381.20850
K0381.21025
K0381.21040
K0381.21060
K0381.21230
K0381.21250
K0381.21280
K0381.21640
K0381.21660
K0381.21680
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread
(mm)
D1
(mm)
D3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
Ball Ø
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)

5.73 €

1 4 Days M41.479.72.142.533.5

5.73 €

1 4 Days M41.4715.72.142.533.5

5.73 €

1 4 Days M41.4719.72.142.533.5

5.88 €

1 4 Days M528.511.72.45344.5

5.88 €

1 4 Days M528.515.72.45344.5

5.88 €

1 4 Days M528.519.72.45344.5

6.19 €

1 4 Days M63.2102036459

6.19 €

1 4 Days M63.2103036459

6.24 €

1 4 Days M63.21040166459

7.69 €

1 4 Days M84.513203.585.5615

8.20 €

1 4 Days M84.513353.585.5615

8.84 €

1 4 Days M84.513502285.5615

9.48 €

1 4 Days M10616254.5107820

9.99 €

1 4 Days M10616404.5107820

10.42 €

1 4 Days M106166028107820

12.50 €

1 4 Days M127.218305128.51030

13.46 €

1 4 Days M127.218505128.51030

14.46 €

1 4 Days M127.2188044128.51030

21.36 €

1 4 Days M1610.72440616121460

21.71 €

1 4 Days M1610.72460616121460

23.32 €

1 4 Days M1610.724803616121460

Loading...

  1. 1

Basic information

Main material Stainless steel Surface finish body bright Component material Stainless steel
Material (mount surface / support surface) Stainless steel Form B Form-Type Ball flattened

Tech Support