Ball-end thrust screws with head, Form B, with flattened ball (K0380) (K0380.20410)

Ball-end thrust screws with head, Form B, with flattened ball (K0380) K0380.20410

Product Details:

Manufacturer part number: K0380.20410

Brand: KIPP

Price: 3.59

Delivery time: 4 Days


Technical Data:

D=thread: M4 mm

D1: 1.4 mm

D3: 7 mm

L=Length: 11.7 mm

L1: 2.1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0380.20410

Part Number
K0380.20410
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread
(mm)
D1
(mm)
D3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
Ball Ø
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)

3.59 €

1 4 Days M41.4711.72.142.533.5

Loading...

  1. 1

Basic information

Main material High carbon steel Grade 10.9 Component material Ball-bearing steel
Surface finish component hardened and bright Material (mount surface / support surface) Steel Form B
Form-Type Ball flattened

This page is Ball-end thrust screws with head, Form B, with flattened ball (K0380), part number K0380.20410.
You can find the detail information about specifications and dimensions on part number K0380.20410.

Variation of this product

Part Number
K0380.20416
K0380.20420
K0380.20512
K0380.20516
K0380.20520
K0380.20620
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread
(mm)
D1
(mm)
D3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
Ball Ø
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)

3.59 €

1 4 Days M41.4715.72.142.533.5

3.59 €

1 4 Days M41.4719.72.142.533.5

3.75 €

1 4 Days M528.511.72.45344.5

3.75 €

1 4 Days M528.515.72.45344.5

3.75 €

1 4 Days M528.519.72.45344.5

3.83 €

1 4 Days M63.2102036459

Tech Support