Assembly tools (K0371) (K0371.06)

Assembly tools (K0371) K0371.06

Product Details:

Manufacturer part number: K0371.06

Brand: KIPP

Price: 15.46

Delivery time: 4 Days


Technical Data:

Suitable for lateral spring plungers with D =: M12 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0371.06

Part Number
K0371.06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Suitable for lateral spring plungers with D =
(mm)

15.46 €

1 4 Days M12

Loading...

  1. 1

Basic information

Main material Steel

This page is Assembly tools (K0371), part number K0371.06.
You can find the detail information about specifications and dimensions on part number K0371.06.

Variation of this product

Part Number
K0371.10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Suitable for lateral spring plungers with D =
(mm)

18.33 €

1 4 Days M18

Tech Support