Ball-end thrust screws with head, Form BV, flattened ball with rotation lock (K0380) (K0380.40850)

Ball-end thrust screws with head, Form BV, flattened ball with rotation lock (K0380) K0380.40850

Product Details:

Manufacturer part number: K0380.40850

Brand: KIPP

Price: 11.63

Delivery time: 4 Days


Technical Data:

Grade: 10.9

Main colour: -

Material (mount surface / support surface): Steel

D=thread: M8 mm

D1: 4.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0380.40850

Part Number
K0380.40850
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Grade Main colour Material (mount surface / support surface) D=thread
(mm)
D1
(mm)
D3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
Ball Ø
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)
Weight
(kg)
PL Edelstahl RoHS

11.63 €

1 4 Days 10.9-SteelM84.513502285.569---

Loading...

  1. 1

Basic information

Main material High carbon steel Component material Ball-bearing steel Surface finish component hardened and bright
Form BV Form-Type Ball flattened with rotation lock Thread type external thread
Version 1 with head Item Ball-End Thrust Screw Product type with flattened ball

This page is Ball-end thrust screws with head, Form BV, flattened ball with rotation lock (K0380), part number K0380.40850.
You can find the detail information about specifications and dimensions on part number K0380.40850.

Variation of this product

Part Number
K0380.40640
K0380.40820
K0380.40835
K0380.41025
K0380.41040
K0380.41060
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Grade Main colour Material (mount surface / support surface) D=thread
(mm)
D1
(mm)
D3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
Ball Ø
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)
Weight
(kg)
PL Edelstahl RoHS

10.37 €

1 4 Days -black-M63.210401664560.01falsetrue

11.41 €

1 4 Days 10.9-SteelM84.513203.585.569---

11.45 €

1 4 Days 10.9-SteelM84.513353.585.569---

12.37 €

1 4 Days 10.9-SteelM10616254.5107812---

12.48 €

1 4 Days 10.9-SteelM10616404.5107812---

12.59 €

1 4 Days 10.9-SteelM106166028107812---

Tech Support