Manufacturer part number: K0380.30820
Brand: KIPP
Price: 17.74 €
Delivery time: 4 Days
Grade: -
Main colour: black
Material (mount surface / support surface): -
D=thread: M8 mm
D1: 4.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0380.30820
Part Number
|
---|
K0380.30820 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Grade | Main colour | Material (mount surface / support surface) | D=thread (mm) | D1 (mm) | D3 (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | Ball Ø (mm) | SW (mm) | Load rating max. (static load only) (kN) | Weight (kg) | PL Edelstahl | RoHS | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.74 € | 1 | 4 Days | - | black | - | M8 | 4.5 | 13 | 20 | 3.5 | 8 | 5.5 | 6 | 15 | 0.012 | false | true |
Loading...
Main material | High carbon steel | Component material | Ball-bearing steel | Surface finish component | hardened and bright |
---|---|---|---|---|---|
Form | F | Form-Type | Ball flattened and serrated | Thread type | external thread |
Version 1 | with head | Item | Ball-End Thrust Screw | Product type | with flattened ball |
This page is Ball-end thrust screws with head, Form F, with flattened and serrated ball (K0380), part number K0380.30820.
You can find the detail information about specifications and dimensions on part number K0380.30820.
Configure
Basic Attributes
Grade
Material (mount surface / support surface)
Type
Main colour
D=thread(mm)
D1(mm)
D3(mm)
L=Length(mm)
L1(mm)
L2(mm)
Ball Ø(mm)
SW(mm)
Load rating max. (static load only)(kN)
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0380.30835 |
K0380.30850 |
K0380.31025 |
K0380.31040 |
K0380.31060 |
K0380.31230 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Grade | Main colour | Material (mount surface / support surface) | D=thread (mm) | D1 (mm) | D3 (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | Ball Ø (mm) | SW (mm) | Load rating max. (static load only) (kN) | Weight (kg) | PL Edelstahl | RoHS |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.92 € | 1 | 4 Days | - | black | - | M8 | 4.5 | 13 | 35 | 3.5 | 8 | 5.5 | 6 | 15 | 0.017 | false | true | ||
18.23 € | 1 | 4 Days | - | black | - | M8 | 4.5 | 13 | 50 | 22 | 8 | 5.5 | 6 | 15 | 0.023 | false | true | ||
20.29 € | 1 | 4 Days | 10.9 | - | Steel | M10 | 6 | 16 | 25 | 4.5 | 10 | 7 | 8 | 20 | - | - | - | ||
20.29 € | 1 | 4 Days | 10.9 | - | Steel | M10 | 6 | 16 | 40 | 4.5 | 10 | 7 | 8 | 20 | - | - | - | ||
20.48 € | 1 | 4 Days | 10.9 | - | Steel | M10 | 6 | 16 | 60 | 28 | 10 | 7 | 8 | 20 | - | - | - | ||
22.25 € | 1 | 4 Days | 10.9 | - | Steel | M12 | 7.2 | 18 | 30 | 5 | 12 | 8.5 | 10 | 30 | - | - | - |