Manufacturer part number: K0583.50
Brand: KIPP
Price: 4.29 €
Delivery time: 4 Days
A=Hole spacing: 39.8 mm
A1: 19.8 mm
B=Width: 8.8 mm
B1: 7.6 mm
B2: 10.8 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0583.50
Part Number
|
---|
K0583.50 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Hole spacing (mm) | A1 (mm) | B=Width (mm) | B1 (mm) | B2 (mm) | D (mm) | H=Height (mm) | H1 (mm) | H2 (mm) | H3 (mm) | H4 (mm) | L=Length (mm) | L1 (mm) | Clamping force ca. (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.29 € | 1 | 4 Days | 39.8 | 19.8 | 8.8 | 7.6 | 10.8 | 3.8 | 10.6 | 2 | 11.2 | 2 | 13.2 | 49 | 28.8 | 35±5 |
Loading...
Main material | Brass | Surface finish body | chromed | Component material | Ball stainless steel |
---|
This page is Double ball catches (K0583), part number K0583.50.
You can find the detail information about specifications and dimensions on part number K0583.50.
Configure
Part Number |
---|
K0583.60 |
K0583.70 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A=Hole spacing (mm) | A1 (mm) | B=Width (mm) | B1 (mm) | B2 (mm) | D (mm) | H=Height (mm) | H1 (mm) | H2 (mm) | H3 (mm) | H4 (mm) | L=Length (mm) | L1 (mm) | Clamping force ca. (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.54 € | 1 | 4 Days | 50 | 23.5 | 11 | 9 | 13.5 | 4.8 | 13.2 | 2.4 | 13.5 | 2.2 | 15.5 | 60 | 35 | 30±7 | ||
9.52 € | 1 | 4 Days | 58 | 30 | 13 | 12 | 15.2 | 4.8 | 15 | 2.4 | 15.7 | 2.2 | 18.1 | 68.4 | 40.2 | 25±5 |