Ball-end thrust screws without head stainless steel with flattened ball (K0384) (Part Numbers - CAD Download)

Ball-end thrust screws without head stainless steel with flattened ball (K0384)
· Serve as supports, stops and thrust pads

· Application sectors: machine and fixture construction, assembly

· Ideal for non-parallel surfaces

· Moving ball can be adjusted by up to 9°

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0384.2046
K0384.2048
K0384.20410
K0384.20412
K0384.20416
K0384.2058
K0384.20510
K0384.20512
K0384.20516
K0384.20520
K0384.20525
K0384.20610
K0384.20612
K0384.20616
K0384.20620
K0384.20625
K0384.20650
K0384.20660
K0384.20680
K0384.20810
K0384.20812
K0384.20816
K0384.20820
K0384.20825
K0384.20830
K0384.20850
K0384.20860
K0384.20880
K0384.21012
K0384.21016
K0384.21020
K0384.21025
K0384.21035
K0384.21216
K0384.21220
K0384.21230
K0384.21240
K0384.21620
K0384.21625
K0384.21635
K0384.21650
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread
(mm)
D1
(mm)
L=Length
(mm)
Ball Ø
(mm)
SW
(mm)
Sorting level_1 Sorting level_2

4.63 €

1 4 Days M41.45.82.5221

4.63 €

1 4 Days M41.47.82.52--

4.65 €

1 4 Days M41.49.82.5222

4.65 €

1 4 Days M41.411.82.52--

4.76 €

1 4 Days M41.415.82.5223

4.99 €

1 4 Days M527.632.524

5.04 €

1 4 Days M529.632.5--

5.06 €

1 4 Days M5211.632.525

5.15 €

1 4 Days M5215.632.5--

5.24 €

1 4 Days M5219.632.526

5.30 €

1 4 Days M5224.632.5--

5.55 €

1 4 Days M6310.14327

5.61 €

1 4 Days M6312.143--

5.66 €

1 4 Days M6316.14328

5.70 €

1 4 Days M6320.14329

5.73 €

1 4 Days M6325.143210

8.68 €

1 4 Days M6350.143--

9.09 €

1 4 Days M6360.143--

9.86 €

1 4 Days M6380.143--

6.54 €

1 4 Days M84.110.35.54211

6.60 €

1 4 Days M84.112.35.54214

6.61 €

1 4 Days M84.116.35.54--

6.64 €

1 4 Days M84.120.35.54215

6.64 €

1 4 Days M84.125.35.54216

6.64 €

1 4 Days M84.130.35.54217

10.98 €

1 4 Days M84.150.35.54--

12.13 €

1 4 Days M84.160.35.54--

13.33 €

1 4 Days M84.180.35.54--

7.50 €

1 4 Days M105.612.375221

7.60 €

1 4 Days M105.616.375222

7.61 €

1 4 Days M105.620.375223

7.61 €

1 4 Days M105.625.375224

7.69 €

1 4 Days M105.635.375225

9.44 €

1 4 Days M12716.28.56226

9.52 €

1 4 Days M12720.28.56227

9.79 €

1 4 Days M12730.28.56228

9.89 €

1 4 Days M12740.28.56229

16.53 €

1 4 Days M1610.720128230

16.59 €

1 4 Days M1610.725128231

16.95 €

1 4 Days M1610.735128232

17.28 €

1 4 Days M1610.750128233

Loading...

  1. 1

Basic information

Main material Stainless steel Surface finish body bright Component material Stainless steel
Material (mount surface / support surface) Stainless steel Form B Form-Type flattened ball

Tech Support