Manufacturer part number: K0384.50620
Brand: KIPP
Price: 8.95 €
Delivery time: 4 Days
D=thread: M6 mm
D1: 3 mm
L=Length: 20.1 mm
Ball Ø: 4 mm
SW: 3 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0384.50620
Main material | Stainless steel | Surface finish body | bright | Material (mount surface / support surface) | Stainless steel |
---|---|---|---|---|---|
Form | BV | Form-Type | ball flattened with rotation lock |
This page is Ball-end thrust screws without head stainless steel with flattened ball and rotation lock (K0384), part number K0384.50620.
You can find the detail information about specifications and dimensions on part number K0384.50620.
Part Number |
---|
K0384.50612 |
K0384.50616 |
K0384.50625 |
K0384.50816 |
K0384.50820 |
K0384.50825 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=thread (mm) | D1 (mm) | L=Length (mm) | Ball Ø (mm) | SW (mm) |
---|---|---|---|---|---|---|---|---|---|
8.71 € | 1 | 4 Days | M6 | 3 | 12.1 | 4 | 3 | ||
8.81 € | 1 | 4 Days | M6 | 3 | 16.1 | 4 | 3 | ||
9.03 € | 1 | 4 Days | M6 | 3 | 25.1 | 4 | 3 | ||
10.14 € | 1 | 4 Days | M8 | 4.1 | 16.3 | 5.5 | 4 | ||
10.21 € | 1 | 4 Days | M8 | 4.1 | 20.3 | 5.5 | 4 | ||
10.21 € | 1 | 4 Days | M8 | 4.1 | 25.3 | 5.5 | 4 |