Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Component material | Surface finish component | Material (mount surface / support surface) | Form | Form-Type | D=thread (mm) | L=Length (mm) | Ball Ø (mm) | SW (mm) | Load rating max. (static load only) (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.91 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | ball stainless steel | M4 | 6 | 2.5 | 2 | - | ||
2.91 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | ball stainless steel | M4 | 8 | 2.5 | 2 | - | ||
2.91 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | ball stainless steel | M4 | 10 | 2.5 | 2 | - | ||
2.99 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | ball stainless steel | M4 | 12 | 2.5 | 2 | - | ||
2.99 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | ball stainless steel | M4 | 16 | 2.5 | 2 | - | ||
2.69 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | ball stainless steel | M5 | 8 | 3 | 2.5 | - | ||
2.69 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | ball stainless steel | M5 | 10 | 3 | 2.5 | - | ||
2.69 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | ball stainless steel | M5 | 12 | 3 | 2.5 | - | ||
2.74 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | ball stainless steel | M5 | 16 | 3 | 2.5 | - | ||
2.74 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | ball stainless steel | M5 | 20 | 3 | 2.5 | - | ||
2.83 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | ball stainless steel | M5 | 25 | 3 | 2.5 | - | ||
2.91 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | ball stainless steel | M6 | 10.8 | 4 | 3 | - | ||
2.91 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | ball stainless steel | M6 | 12.8 | 4 | 3 | - | ||
2.91 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | ball stainless steel | M6 | 16.8 | 4 | 3 | - | ||
2.91 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | ball stainless steel | M6 | 20.8 | 4 | 3 | - | ||
2.99 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | ball stainless steel | M6 | 25.8 | 4 | 3 | - | ||
4.59 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | ball stainless steel | M6 | 50.8 | 4 | 3 | - | ||
4.80 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | ball stainless steel | M6 | 60.8 | 4 | 3 | - | ||
5.20 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | ball stainless steel | M6 | 80.8 | 4 | 3 | - | ||
3.23 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | ball stainless steel | M8 | 11.2 | 5.5 | 4 | - | ||
3.29 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | ball stainless steel | M8 | 13.2 | 5.5 | 4 | - | ||
3.29 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | ball stainless steel | M8 | 17.2 | 5.5 | 4 | - | ||
3.35 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | ball stainless steel | M8 | 21.2 | 5.5 | 4 | - | ||
3.35 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | ball stainless steel | M8 | 26.2 | 5.5 | 4 | - | ||
3.38 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | ball stainless steel | M8 | 31.2 | 5.5 | 4 | - | ||
6.08 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | ball stainless steel | M8 | 51.2 | 5.5 | 4 | - | ||
6.73 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | ball stainless steel | M8 | 61.2 | 5.5 | 4 | - | ||
7.41 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | ball stainless steel | M8 | 81.2 | 5.5 | 4 | - | ||
3.71 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | ball stainless steel | M10 | 13.7 | 7 | 5 | - | ||
3.80 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | ball stainless steel | M10 | 17.7 | 7 | 5 | - | ||
3.84 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | ball stainless steel | M10 | 21.7 | 7 | 5 | - | ||
3.94 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | ball stainless steel | M10 | 26.7 | 7 | 5 | - | ||
4.06 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | ball stainless steel | M10 | 36.7 | 7 | 5 | - | ||
4.57 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | ball stainless steel | M12 | 18 | 8.5 | 6 | - | ||
4.67 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | ball stainless steel | M12 | 22 | 8.5 | 6 | - | ||
4.80 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | ball stainless steel | M12 | 27 | 8.5 | 6 | - | ||
4.91 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | ball stainless steel | M12 | 32 | 8.5 | 6 | - | ||
5.11 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | ball stainless steel | M12 | 34 | 8.5 | 6 | - | ||
5.24 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | ball stainless steel | M12 | 42 | 8.5 | 6 | - | ||
8.15 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | ball stainless steel | M16 | 23.3 | 12 | 8 | - | ||
8.54 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | ball stainless steel | M16 | 28.3 | 12 | 8 | - | ||
9.00 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | ball stainless steel | M16 | 38.3 | 12 | 8 | - | ||
9.99 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | ball stainless steel | M16 | 53.3 | 12 | 8 | - | ||
3.11 € | 1 | 4 Days | Polyacetal | - | Pom | D | ball POM | M4 | 6 | 2.5 | 2 | 0.3 | ||
3.11 € | 1 | 4 Days | Polyacetal | - | Pom | D | ball POM | M4 | 8 | 2.5 | 2 | 0.3 | ||
3.11 € | 1 | 4 Days | Polyacetal | - | Pom | D | ball POM | M4 | 10 | 2.5 | 2 | 0.3 | ||
3.11 € | 1 | 4 Days | Polyacetal | - | Pom | D | ball POM | M4 | 12 | 2.5 | 2 | 0.3 | ||
3.16 € | 1 | 4 Days | Polyacetal | - | Pom | D | ball POM | M4 | 16 | 2.5 | 2 | 0.3 | ||
2.83 € | 1 | 4 Days | Polyacetal | - | Pom | D | ball POM | M5 | 8 | 3 | 2.5 | 0.5 | ||
2.83 € | 1 | 4 Days | Polyacetal | - | Pom | D | ball POM | M5 | 10 | 3 | 2.5 | 0.5 | ||
2.83 € | 1 | 4 Days | Polyacetal | - | Pom | D | ball POM | M5 | 12 | 3 | 2.5 | 0.5 | ||
2.89 € | 1 | 4 Days | Polyacetal | - | Pom | D | ball POM | M5 | 16 | 3 | 2.5 | 0.5 | ||
2.89 € | 1 | 4 Days | Polyacetal | - | Pom | D | ball POM | M5 | 20 | 3 | 2.5 | 0.5 | ||
2.89 € | 1 | 4 Days | Polyacetal | - | Pom | D | ball POM | M5 | 25 | 3 | 2.5 | 0.5 | ||
3.09 € | 1 | 4 Days | Polyacetal | - | Pom | D | ball POM | M6 | 10.8 | 4 | 3 | 0.9 | ||
3.11 € | 1 | 4 Days | Polyacetal | - | Pom | D | ball POM | M6 | 12.8 | 4 | 3 | 0.9 | ||
3.11 € | 1 | 4 Days | Polyacetal | - | Pom | D | ball POM | M6 | 16.8 | 4 | 3 | 0.9 | ||
3.11 € | 1 | 4 Days | Polyacetal | - | Pom | D | ball POM | M6 | 20.8 | 4 | 3 | 0.9 | ||
3.16 € | 1 | 4 Days | Polyacetal | - | Pom | D | ball POM | M6 | 25.8 | 4 | 3 | 0.9 | ||
3.40 € | 1 | 4 Days | Polyacetal | - | Pom | D | ball POM | M8 | 11.2 | 5.5 | 4 | 1.5 |
Loading...
Main material | Stainless steel | Surface finish body | bright |
---|
Configure
Basic Attributes
Component material
Surface finish component
Material (mount surface / support surface)
Form
Form-Type
D=thread(mm)
L=Length(mm)
Ball Ø(mm)
SW(mm)
Load rating max. (static load only)(kN)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes