Ball-end thrust screws without head with flattened ball (K0383) (K0383.2046)

Ball-end thrust screws without head with flattened ball (K0383) K0383.2046

Product Details:

Manufacturer part number: K0383.2046

Brand: KIPP

Price: 3.46

Delivery time: 4 Days


Technical Data:

Main material: High carbon steel

Grade: 10.9

Main colour: -

Component material: Ball-bearing steel

Surface finish component: hardened and bright


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0383.2046

Part Number
K0383.2046
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Grade Main colour Component material Surface finish component Material (mount surface / support surface) Form Form-Type D=thread
(mm)
D1
(mm)
L=Length
(mm)
Ball Ø
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)
Sorting level_1 Sorting level_2 Weight
(kg)
PL Edelstahl RoHS

3.46 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and brightSteelBball steelM41.45.82.523.5-----

Loading...

  1. 1

Basic information

Thread type external thread Version 1 without head Item Ball-End Thrust Screw
Product type with flattened ball

This page is Ball-end thrust screws without head with flattened ball (K0383), part number K0383.2046.
You can find the detail information about specifications and dimensions on part number K0383.2046.

Variation of this product

Part Number
K0383.20420
K0383.20425
K0383.20430
K0383.2048
K0383.20510
K0383.20512
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Grade Main colour Component material Surface finish component Material (mount surface / support surface) Form Form-Type D=thread
(mm)
D1
(mm)
L=Length
(mm)
Ball Ø
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)
Sorting level_1 Sorting level_2 Weight
(kg)
PL Edelstahl RoHS

3.61 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and bright-Bball steelM41.419.82.523.5--0.0013falsetrue

3.61 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and bright-Bball steelM41.424.82.523.5--0.0016falsetrue

4.06 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and bright-Bball steelM41.429.82.523.5--0.0019falsetrue

3.46 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and brightSteelBball steelM41.47.82.523.5-----

3.55 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and brightSteelBball steelM529.632.54.5-----

3.69 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and brightSteelBball steelM5211.632.54.5-----

Tech Support