• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Mounting bracket aluminium Form A (K0638) (K0638.306)

Mounting bracket aluminium Form A (K0638) K0638.306

Product Details:

Manufacturer part number: K0638.306

Brand: KIPP

Price: 3.00

Delivery time: 4 Days


Technical Data:

A: 20 mm

B: 10 mm

D1=Thread: M6

D2: 4.5 mm

D3: 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0638.306

Part Number
K0638.306
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B
(mm)
D1=Thread D2
(mm)
D3
(mm)
H
(mm)
L
(mm)
T
(mm)

3.00 €

1 4 Days 2010M64.5813303.2

Loading...

  1. 1

Basic information

Main material Aluminium Main colour black Form A
Form-Type fastening hole parallel to thread

This page is Mounting bracket aluminium Form A (K0638), part number K0638.306.
You can find the detail information about specifications and dimensions on part number K0638.306.

Variation of this product

Part Number
K0638.3061
K0638.308
K0638.3081
K0638.310
K0638.3101
K0638.312
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
B
(mm)
D1=Thread D2
(mm)
D3
(mm)
H
(mm)
L
(mm)
T
(mm)

3.00 €

1 4 Days 2010M6x0,754.5813303.2

3.00 €

1 4 Days 2010M84.5813303.2

3.00 €

1 4 Days 2010M8x14.5813303.2

3.59 €

1 4 Days 2412M105.51018373.9

3.59 €

1 4 Days 2412M10x15.51018373.9

3.59 €

1 4 Days 2412M125.51018373.9

Tech Support