Ball-end thrust screws without head with flattened ball and rotation lock (K0383) (K0383.50612)

Ball-end thrust screws without head with flattened ball and rotation lock (K0383) K0383.50612

Product Details:

Manufacturer part number: K0383.50612

Brand: KIPP

Price: 8.11

Delivery time: 4 Days


Technical Data:

Grade: 10.9

Main colour: -

Component material: -

Surface finish component: -

Form: BV


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0383.50612

Part Number
K0383.50612
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Grade Main colour Component material Surface finish component Form Form-Type D=thread
(mm)
D1
(mm)
L=Length
(mm)
Ball Ø
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)
Weight
(kg)
PL Edelstahl RoHS

8.11 €

1 4 Days 10.9---BVball flattened with rotation lockM6312.1436---

Loading...

  1. 1

Basic information

Main material High carbon steel Material (mount surface / support surface) Steel Thread type external thread
Version 1 without head Version 2 with rotation lock Item Ball-End Thrust Screw
Product type with flattened ball

This page is Ball-end thrust screws without head with flattened ball and rotation lock (K0383), part number K0383.50612.
You can find the detail information about specifications and dimensions on part number K0383.50612.

Variation of this product

Part Number
K0383.50616
K0383.50620
K0383.50625
K0383.50816
K0383.50820
K0383.50825
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Grade Main colour Component material Surface finish component Form Form-Type D=thread
(mm)
D1
(mm)
L=Length
(mm)
Ball Ø
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)
Weight
(kg)
PL Edelstahl RoHS

8.18 €

1 4 Days 10.9---BVball flattened with rotation lockM6316.1436---

8.35 €

1 4 Days 10.9---BVball flattened with rotation lockM6320.1436---

8.43 €

1 4 Days 10.9---BVball flattened with rotation lockM6325.1436---

9.26 €

1 4 Days 10.9---BVball flattened with rotation lockM84.116.35.549---

9.79 €

1 4 Days 10.9---BVball flattened with rotation lockM84.120.35.549---

9.79 €

1 4 Days 10.9---BVball flattened with rotation lockM84.125.35.549---

Tech Support