Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0383.10680
Part Number
|
---|
K0383.10680 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Component material | Surface finish component | Material (mount surface / support surface) | Form | Form-Type | D=thread (mm) | L=Length (mm) | Ball Ø (mm) | SW (mm) | Load rating max. (static load only) (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.35 € | 1 | 4 Days | Ball-bearing steel | hardened and bright | Steel | A | ball steel | M6 | 80.8 | 4 | 3 | 9 |
Loading...
Main material | High carbon steel | Grade | 10.9 |
---|
This page is Ball-end thrust screws without head with full ball (K0383), part number K0383.10680.
You can find the detail information about specifications and dimensions on part number K0383.10680.
Configure
Basic Attributes
Type
Component material
Surface finish component
Material (mount surface / support surface)
Form
Form-Type
D=thread(mm)
L=Length(mm)
Ball Ø(mm)
SW(mm)
Load rating max. (static load only)(kN)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0383.1046 |
K0383.1048 |
K0383.10510 |
K0383.10810 |
K0383.10812 |
K0383.10816 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Component material | Surface finish component | Material (mount surface / support surface) | Form | Form-Type | D=thread (mm) | L=Length (mm) | Ball Ø (mm) | SW (mm) | Load rating max. (static load only) (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.16 € | 1 | 4 Days | Ball-bearing steel | hardened and bright | Steel | A | ball steel | M4 | 6 | 2.5 | 2 | 3.5 | ||
2.16 € | 1 | 4 Days | Ball-bearing steel | hardened and bright | Steel | A | ball steel | M4 | 8 | 2.5 | 2 | 3.5 | ||
2.07 € | 1 | 4 Days | Ball-bearing steel | hardened and bright | Steel | A | ball steel | M5 | 10 | 3 | 2.5 | 4.5 | ||
2.07 € | 1 | 4 Days | Ball-bearing steel | hardened and bright | Steel | A | ball steel | M8 | 11.2 | 5.5 | 4 | 10 | ||
2.07 € | 1 | 4 Days | Ball-bearing steel | hardened and bright | Steel | A | ball steel | M8 | 13.2 | 5.5 | 4 | 10 | ||
2.07 € | 1 | 4 Days | Ball-bearing steel | hardened and bright | Steel | A | ball steel | M8 | 17.2 | 5.5 | 4 | 15 |