Manufacturer part number: K0387.1005
Brand: KIPP
Price: 17.95 €
Delivery time: 4 Days
Serration: extra fine
A=Length/Width: 10 mm
B: 10 mm
G=Thread: M5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0387.1005
Main material | Tool steel | Material (mount surface / support surface) | Steel | Form | A |
---|
This page is Gripper pads square Form A (K0387), part number K0387.1005.
You can find the detail information about specifications and dimensions on part number K0387.1005.
Part Number |
---|
K0387.101205 |
K0387.1205 |
K0387.121205 |
K0387.1606 |
K0387.161206 |
K0387.2005 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Serration | A=Length/Width (mm) | B (mm) | G=Thread |
---|---|---|---|---|---|---|---|---|
17.40 € | 1 | 4 Days | extra fine | 10 | 12 | M5 | ||
22.06 € | 1 | 4 Days | fine | 12 | 10 | M5 | ||
21.56 € | 1 | 4 Days | fine | 12 | 12 | M5 | ||
25.15 € | 1 | 4 Days | fine | 16 | 10 | M6 | ||
25.56 € | 1 | 4 Days | fine | 16 | 12 | M6 | ||
29.85 € | 1 | 4 Days | fine | 20 | 10 | M5 |