Gripper pads square Form C (K0387)

Gripper pads square Form C (K0387)
· For use in clamping arms, clamping fixtures, jaw plates and self-aligning pads

· Transfer of very high torques even with hard materials

· Hardened or carbide

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0387.1210048
K0387.1212048
K0387.1610048
K0387.1612048
K0387.2010058
K0387.2012058
K0387.2510068
K0387.2512068
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Length/Width
(mm)
B
(mm)
D1=Fastening hole
(mm)
D2
(mm)
T
(mm)

21.92 €

1 4 Days 12104.585.6

22.64 €

1 4 Days 12124.585.6

25.98 €

1 4 Days 16104.585.6

26.29 €

1 4 Days 16124.585.6

30.35 €

1 4 Days 20105.5106.6

31.40 €

1 4 Days 20125.5106.6

42.10 €

1 4 Days 25106.6117.6

43.42 €

1 4 Days 25126.6117.6

Loading...

  1. 1

Basic information

Main material Tool steel Material (mount surface / support surface) Steel Form C
Serration fine

Tech Support