Wedge clamp with countersunk screw, Form A (K1167) (K1167.11808)

Wedge clamp with countersunk screw, Form A (K1167) K1167.11808

Product Details:

Manufacturer part number: K1167.11808

Brand: KIPP

Price: 33.17

Delivery time: 4 Days


Technical Data:

A max.: 21.5 mm

A min.: 18.5 mm

B=Width: 18.4 mm

D=thread: M8X20 mm

H=Height: 11.8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1167.11808

Part Number
K1167.11808
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A max.
(mm)
A min.
(mm)
B=Width
(mm)
D=thread
(mm)
H=Height
(mm)
L=Length
(mm)
SW
(mm)
Clamping force max.
(kN)
Tightening torque max.
(Nm)

33.17 €

1 4 Days 21.518.518.4M8X2011.811.35518

Loading...

  1. 1

Basic information

Main material Steel Surface finish body hardened and black oxid finish Form A

This page is Wedge clamp with countersunk screw, Form A (K1167), part number K1167.11808.
You can find the detail information about specifications and dimensions on part number K1167.11808.

Variation of this product

Part Number
K1167.11205
K1167.11506
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A max.
(mm)
A min.
(mm)
B=Width
(mm)
D=thread
(mm)
H=Height
(mm)
L=Length
(mm)
SW
(mm)
Clamping force max.
(kN)
Tightening torque max.
(Nm)

22.54 €

1 4 Days 141212M5X157.59.5324.3

25.20 €

1 4 Days 171514.8M6X168.79.343.57.3

Tech Support