Wedge clamp with socket head screw, Form B (K1167) (K1167.21205)

Wedge clamp with socket head screw, Form B (K1167) K1167.21205

Product Details:

Manufacturer part number: K1167.21205

Brand: KIPP

Price: 26.55

Delivery time: 4 Days


Technical Data:

A max.: 14 mm

A min.: 12 mm

B=Width: 12 mm

D=thread: M5X16 mm

H=Height: 13.4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1167.21205

Part Number
K1167.21205
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A max.
(mm)
A min.
(mm)
B=Width
(mm)
D=thread
(mm)
H=Height
(mm)
L=Length
(mm)
SW
(mm)
Clamping force max.
(kN)
Tightening torque max.
(Nm)

26.55 €

1 4 Days 141212M5X1613.49.6435.4

Loading...

  1. 1

Basic information

Main material Steel Surface finish body hardened and black oxid finish Form B

This page is Wedge clamp with socket head screw, Form B (K1167), part number K1167.21205.
You can find the detail information about specifications and dimensions on part number K1167.21205.

Variation of this product

Part Number
K1167.21506
K1167.21808
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A max.
(mm)
A min.
(mm)
B=Width
(mm)
D=thread
(mm)
H=Height
(mm)
L=Length
(mm)
SW
(mm)
Clamping force max.
(kN)
Tightening torque max.
(Nm)

30.51 €

1 4 Days 171514.8M6X1815.810.254.59.1

38.50 €

1 4 Days 21.518.518.4M8X2521.214.96922

Tech Support