Mounting brackets (K0414) (K0414.04081)

Mounting brackets (K0414) K0414.04081

Product Details:

Manufacturer part number: K0414.04081

Brand: KIPP

Price: 34.73

Delivery time: 4 Days


Technical Data:

Main material: Zinc

Surface finish body: -

Version 2: from side

Assembly position: 1

A: 21 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0414.04081

Part Number
K0414.04081
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body Version 2 Assembly position A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A5
(mm)
B=Width
(mm)
B1
(mm)
D1
(mm)
D1=internal diameter
(mm)
D2
(mm)
D3
(mm)
H=Height
(mm)
H1
(mm)
L=Length
(mm)

34.73 €

1 4 Days Zinc-from side121-221123.57.5154.6M484.584716.533

Loading...

  1. 1

Basic information

Component material Plastic

This page is Mounting brackets (K0414), part number K0414.04081.
You can find the detail information about specifications and dimensions on part number K0414.04081.

Variation of this product

Part Number
K0414.04083
K0414.04101
K0414.04103
K0414.04121
K0414.04123
K0414.04141
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Surface finish body Version 2 Assembly position A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A5
(mm)
B=Width
(mm)
B1
(mm)
D1
(mm)
D1=internal diameter
(mm)
D2
(mm)
D3
(mm)
H=Height
(mm)
H1
(mm)
L=Length
(mm)

47.22 €

1 4 Days Aluminiumanodizedtop/bottom3211122-23.57.5154.6M484.584716.533

34.73 €

1 4 Days Zinc-from side121-221123.57.5154.6M4104.584716.533

47.22 €

1 4 Days Aluminiumanodizedtop/bottom3211122-23.57.5154.6M4104.584716.533

34.73 €

1 4 Days Zinc-from side121-221123.57.5154.6M4124.584716.533

47.22 €

1 4 Days Aluminiumanodizedtop/bottom3211122-23.57.5154.6M4124.584716.533

34.73 €

1 4 Days Zinc-from side121-221123.57.5154.6M4144.584716.533

Tech Support