Intermediate plates (K0413) (K0413.091)

Intermediate plates (K0413) K0413.091

Product Details:

Manufacturer part number: K0413.091

Brand: KIPP

Price: 3.66

Delivery time: 4 Days


Technical Data:

H=Height: 67.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0413.091

Part Number
K0413.091
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H=Height
(mm)

3.66 €

1 4 Days 67.5

Loading...

  1. 1

Basic information

Main material Plastic

This page is Intermediate plates (K0413), part number K0413.091.
You can find the detail information about specifications and dimensions on part number K0413.091.

Variation of this product

Part Number
K0413.041
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H=Height
(mm)

4.89 €

1 4 Days 47

Tech Support