Elevating Castors with foot with bolt hole or mounting plate (K1786)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1786.045180
K1786.045181
K1786.050220
K1786.050221
K1786.063290
K1786.063291
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
D1
(mm)
A
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
H1
(mm)
L
(mm)
L1
(mm)
R
(mm)
SW
(mm)
Permissible load
(kg)

65.79 €

1 4 Days 724518M8x1232--5882--54.540180

65.91 €

1 4 Days 72451873242555882554254.5-180

86.09 €

1 4 Days 845022M12x1538--7294--6346250

86.09 €

1 4 Days 84502273858737294735863-250

117.79 €

1 4 Days 1046329M12x1546--85119--77.565500

117.84 €

1 4 Days 1046329946709085119907077.5-500

Loading...

  1. 1

Basic information

Main material Polyamide Component material Aluminium Wheel bearing plain bearing

Tech Support