Manufacturer part number: K1787.08037
Brand: KIPP
Price: 253.67 €
Delivery time: 4 Days
Mounting Height H: 120 mm
Wheel Dia. D: 80 mm
A: 56 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1787.08037
Wheel Width B(mm) | 37 | Main material | Polyamide | Component material | Steel |
---|---|---|---|---|---|
Wheel bearing | plain bearing | D1(mm) | 9 | B1(mm) | 55 |
B2(mm) | 60 | B3(mm) | 80 | B4(mm) | 85 |
L(mm) | 100 | L1(mm) | 80 | L2(mm) | 76 |
Permissible load(kg) | 230 |
This page is Elevating Castors with integrated machine foot (K1787), part number K1787.08037.
You can find the detail information about specifications and dimensions on part number K1787.08037.
Part Number |
---|
K1787.10037 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Wheel Dia. D (mm) | A (mm) |
---|---|---|---|---|---|---|---|
298.54 € | 1 | 4 Days | 142 | 100 | 65 |