Magnets raw NdFeB disc form (K1404) (K1404.15)

Magnets raw NdFeB disc form (K1404) K1404.15

Product Details:

Manufacturer part number: K1404.15

Brand: KIPP

Price: 1.82

Delivery time: 4 Days


Technical Data:

Magnetic force (range): 20.1 to 30.0 N

Magnetic force (specific): 25 N

Outer diameter (D): 15 ±0.1 mm

H: 3 ±0.1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1404.15

Part Number
K1404.15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Magnetic force (range)
(N)
Magnetic force (specific)
(N)
Outer diameter (D)
(mm)
H
(mm)

1.82 €

1 4 Days 20.1 to 30.02515 ±0.13 ±0.1

Loading...

  1. 1

Basic information

Magnet Type (Material) Neodymium Magnet Main material NdFeB Temperature max.(°C) 80
Surface finish body galvanised

This page is Magnets raw NdFeB disc form (K1404), part number K1404.15.
You can find the detail information about specifications and dimensions on part number K1404.15.

Variation of this product

Part Number
K1404.06
K1404.08
K1404.10
K1404.12
K1404.18
K1404.24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Magnetic force (range)
(N)
Magnetic force (specific)
(N)
Outer diameter (D)
(mm)
H
(mm)

0.83 €

1 4 Days Up to 10.07.56 ±0.13 ±0.1

1.06 €

1 4 Days 10.1 to 20.0138 ±0.14 ±0.1

1.33 €

1 4 Days 10.1 to 20.01510 ±0.13 ±0.1

1.62 €

1 4 Days 10.1 to 20.02012 ±0.13 ±0.1

2.36 €

1 4 Days 30.1 to 40.03318 ±0.13 ±0.1

3.73 €

1 4 Days 30.1 to 40.03924 ±0.13 ±0.1

Tech Support