Ball grips revolving with female thread (K0726)

Ball grips revolving with female thread (K0726)
· For manual adjustment on assemblies, machines and aggregates

· Application fields: machine, plant and fixture construction, toolmaking

· Bushes and pins, steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0726.1120
K0726.120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Component material B
(mm)
D1=Outside diameter
(mm)
D2
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
SW1
(mm)
T=thread depth
(mm)

15.25 €

1 4 Days M12Stainless steel1050204731121721.5

10.47 €

1 4 Days M12Steel1050204731121721.5

Loading...

  1. 1

Basic information

Main material Duroplast

Tech Support