Ball grips revolving with male thread (K0726) (K0726.1101)

Ball grips revolving with male thread (K0726) K0726.1101

Product Details:

Manufacturer part number: K0726.1101

Brand: KIPP

Price: 12.37

Delivery time: 4 Days


Technical Data:

Thread Nominal M: M10

Component material: Stainless steel

B: 8 mm

D1=Outside diameter: 40 mm

D2: 16 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0726.1101

Part Number
K0726.1101
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Component material B
(mm)
D1=Outside diameter
(mm)
D2
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
L=thread length
(mm)
SW
(mm)
SW1
(mm)
SW2
(mm)

12.37 €

1 4 Days M10Stainless steel840163724814-135

Loading...

  1. 1

Basic information

Main material Duroplast

This page is Ball grips revolving with male thread (K0726), part number K0726.1101.
You can find the detail information about specifications and dimensions on part number K0726.1101.

Variation of this product

Part Number
K0726.081
K0726.101
K0726.1061
K0726.1081
K0726.1121
K0726.121
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Nominal M Component material B
(mm)
D1=Outside diameter
(mm)
D2
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
L=thread length
(mm)
SW
(mm)
SW1
(mm)
SW2
(mm)

6.39 €

1 4 Days M8Steel6321329.5196134104

7.27 €

1 4 Days M10Steel8401637248145135

8.17 €

1 4 Days M6Stainless steel5251022.515511-83

9.51 €

1 4 Days M8Stainless steel6321329.519613-104

15.35 €

1 4 Days M12Stainless steel10502047311221-176

11.12 €

1 4 Days M12Steel105020473112216176

Tech Support