Manufacturer part number: K1201.0618
Brand: KIPP
Price: 4.29 €
Delivery time: 4 Days
Thread Nominal M: M6
Handle Length: 40.5 mm
Component material: Steel
Component colour: blue-passivated
Size: 1
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1201.0618
Part Number
|
---|
K1201.0618 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M | Handle Length (mm) | Component material | Component colour | Size | D1=Outside diameter (mm) | D4 (mm) | L=thread length (mm) | L2 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.29 € | 1 | 4 Days | M6 | 40.5 | Steel | blue-passivated | 1 | 18 | 15 | 11 | 16 |
Loading...
Main material | Duroplast | Main colour | high-polish finish black |
---|
This page is Conical grips revolving (K1201), part number K1201.0618.
You can find the detail information about specifications and dimensions on part number K1201.0618.
Part Number |
---|
K1201.0823 |
K1201.1028 |
K1201.10618 |
K1201.10823 |
K1201.11028 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Nominal M | Handle Length (mm) | Component material | Component colour | Size | D1=Outside diameter (mm) | D4 (mm) | L=thread length (mm) | L2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.54 € | 1 | 4 Days | M8 | 65.5 | Steel | blue-passivated | 2 | 23 | 19 | 13 | 24 | ||
7.27 € | 1 | 4 Days | M10 | 90.5 | Steel | blue-passivated | 3 | 28 | 22 | 14 | 32 | ||
8.95 € | 1 | 4 Days | M6 | 40.5 | Stainless steel | bright | 1 | 18 | 15 | 11 | 16 | ||
9.71 € | 1 | 4 Days | M8 | 65.5 | Stainless steel | bright | 2 | 23 | 19 | 13 | 24 | ||
9.75 € | 1 | 4 Days | M10 | 90.5 | Stainless steel | bright | 3 | 28 | 22 | 14 | 32 |