Cylindrical grips revolving stainless steel (K1000)

Cylindrical grips revolving stainless steel (K1000)
· Grips for handwheels and cranks

· Application sectors: machine, plant, armament and instrument construction, measuring equipment

· Mounting: via hex socket on centre pin

· Stainless steel 1.4305, 1.4310

· Different thread sizes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1000.105

Part Number
K1000.105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Handle Length
(mm)
D1=Outside diameter
(mm)
D2
(mm)
L=thread length
(mm)

14.12 €

1 4 Days M5601612.58

Loading...

  1. 1

Basic information

Main material Stainless steel SW(mm) 3

This page is Cylindrical grips revolving stainless steel (K1000), part number K1000.105.
You can find the detail information about specifications and dimensions on part number K1000.105.

Variation of this product

Part Number
K1000.206
K1000.308
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Nominal M Handle Length
(mm)
D1=Outside diameter
(mm)
D2
(mm)
L=thread length
(mm)

15.27 €

1 4 Days M6722016.59

18.70 €

1 4 Days M8902521.512

Tech Support