Cylindrical grips revolving with hexagon socket (K0740) (K0740.08250720)

Cylindrical grips revolving with hexagon socket (K0740) K0740.08250720

Product Details:

Manufacturer part number: K0740.08250720

Brand: KIPP

Price: 3.75

Delivery time: 4 Days


Technical Data:

Thread Nominal M: M8

Handle Length: 71 mm

D1=Outside diameter: 25 mm

D2: 19 mm

D3: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0740.08250720

Part Number
K0740.08250720
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Handle Length
(mm)
D1=Outside diameter
(mm)
D2
(mm)
D3
(mm)
L=thread length
(mm)
SW
(mm)

3.75 €

1 4 Days M871251910154

Loading...

  1. 1

Basic information

Main material Thermoplastic Component material Steel

Tech Support