Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0179.1612X65
Part Number
|
---|
K0179.1612X65 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M | Handle Length (mm) | Main material | Steel code | Surface finish body | D=diameter (mm) | D2 (mm) | L1 (mm) | L2 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.03 € | 1 | 4 Days | M10 | 65 | Stainless steel | 1.4305 | bright | 12 | 29 | 15 | 71 |
Loading...
Component material | Duroplast | Surface finish component | high-gloss polished | Component colour | black |
---|---|---|---|---|---|
Form | E | Grip | cylindrical grip |
This page is Handles, Form E (K0179), part number K0179.1612X65.
You can find the detail information about specifications and dimensions on part number K0179.1612X65.
Part Number |
---|
K0179.1610X100 |
K0179.1610X50 |
K0179.1610X65 |
K0179.1612X80 |
K0179.1614X100 |
K0179.1614X125 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Nominal M | Handle Length (mm) | Main material | Steel code | Surface finish body | D=diameter (mm) | D2 (mm) | L1 (mm) | L2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.42 € | 1 | 4 Days | M8 | 100 | Stainless steel | 1.4305 | bright | 10 | 23 | 13 | 61 | ||
6.74 € | 1 | 4 Days | M8 | 50 | Stainless steel | 1.4305 | bright | 10 | 23 | 13 | 61 | ||
6.93 € | 1 | 4 Days | M8 | 65 | Stainless steel | 1.4305 | bright | 10 | 23 | 13 | 61 | ||
8.44 € | 1 | 4 Days | M10 | 80 | Stainless steel | 1.4305 | bright | 12 | 29 | 15 | 71 | ||
10.82 € | 1 | 4 Days | M12 | 100 | Stainless steel | 1.4305 | bright | 14 | 29 | 16 | 71 | ||
10.99 € | 1 | 4 Days | M12 | 125 | Stainless steel | 1.4305 | bright | 14 | 29 | 16 | 71 |