Crank handles aluminium with fold-away grip and reamed hole (K0997) (K0997.1212)

Crank handles aluminium with fold-away grip and reamed hole (K0997) K0997.1212

Product Details:

Manufacturer part number: K0997.1212

Brand: KIPP

Price: 32.60

Delivery time: 4 Days


Technical Data:

Component colour: black

Size: 2

A=Centre distance: 100 mm

D: 28 mm

D2=Fastening hole: 12 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0997.1212

Part Number
K0997.1212
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Component colour Size A=Centre distance
(mm)
D
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D7=Thread H=Height
(mm)
H1=Handle height
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=Length
(mm)
Weight
(kg)
PL Edelstahl RoHS

32.60 €

1 4 Days black2100281220-107.959.42616-124---

Loading...

  1. 1

Basic information

Handle, Material Aluminum Main material Aluminium Surface finish body plastic-coated
Main colour black Component material Thermoplastic Form A
Form-Type with fold-down grip Grip cylindrical grip Item Crank Handle
DIN similar to DIN 469

This page is Crank handles aluminium with fold-away grip and reamed hole (K0997), part number K0997.1212.
You can find the detail information about specifications and dimensions on part number K0997.1212.

Variation of this product

Part Number
K0997.1110
K0997.11106
K0997.12126
K0997.1314
K0997.13146
K0997.1417
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Component colour Size A=Centre distance
(mm)
D
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D7=Thread H=Height
(mm)
H1=Handle height
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=Length
(mm)
Weight
(kg)
PL Edelstahl RoHS

29.62 €

1 4 Days black180241016-89492213.4-100---

32.95 €

1 4 Days black grey RAL 7021180241016M689492213.47.51000.091falsetrue

35.94 €

1 4 Days black grey RAL 70212100281220M6107.959.426167.51240.171falsetrue

37.11 €

1 4 Days black3125301426-140.583.52815.8-153---

40.45 €

1 4 Days black grey RAL 70213125301426M6140.583.52815.87.51530.333falsetrue

41.96 €

1 4 Days black4160341726-144.583.53219.6-190---

Tech Support