Fixture feet with internal thread, Form A hardened flat face (K0301) (K0301.106X20)

Fixture feet with internal thread, Form A hardened flat face (K0301) K0301.106X20

Product Details:

Manufacturer part number: K0301.106X20

Brand: KIPP

Price: 5.95

Delivery time: 4 Days


Technical Data:

D: 9.5 mm

E: 2 mm

G=Thread: M6

H=Height: 20 mm

SW=key width: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0301.106X20

Part Number
K0301.106X20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
E
(mm)
G=Thread H=Height
(mm)
SW=key width
(mm)
T=thread depth
(mm)

5.95 €

1 4 Days 9.52M6201012

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Material (mount surface / support surface) Steel
Surface finish component case-hardened Form A

This page is Fixture feet with internal thread, Form A hardened flat face (K0301), part number K0301.106X20.
You can find the detail information about specifications and dimensions on part number K0301.106X20.

Variation of this product

Part Number
K0301.106X40
K0301.110X32
K0301.110X63
K0301.112X32
K0301.112X63
K0301.116X100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D
(mm)
E
(mm)
G=Thread H=Height
(mm)
SW=key width
(mm)
T=thread depth
(mm)

5.70 €

1 4 Days 9.52M6401012

9.51 €

1 4 Days 16.53M10321718

10.25 €

1 4 Days 16.53M10631718

11.74 €

1 4 Days 18.53M12321918

12.70 €

1 4 Days 18.53M12631918

16.16 €

1 4 Days 234M161002424

Tech Support