Jack screws (K0308)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0308.0803006
K0308.0804006
K0308.1003808
K0308.1004808
K0308.1205110
K0308.1206610
K0308.1606212
K0308.1607712
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Total length
(mm)
B=Thread length
(mm)
C=key width
(mm)
D
(mm)
E
(mm)
F=Thread G
(mm)

12.59 €

1 4 Days 302013514.4M8M6 x 6

14.23 €

1 4 Days 403013514.4M8M6 x 6

13.03 €

1 4 Days 382417618.9M10M8 x 8

16.32 €

1 4 Days 483417618.9M10M8 x 8

25.16 €

1 4 Days 513322724.5M12M10 x 10

26.62 €

1 4 Days 664822724.5M12M10 x 10

29.61 €

1 4 Days 6240271030.1M16M12 x 12

31.22 €

1 4 Days 7755271030.1M16M12 x 12

Loading...

  1. 1

Basic information

Main material High carbon steel Material (mount surface / support surface) Steel

Tech Support