Manufacturer part number: K1156.140720
Brand: KIPP
Price: 9.79 €
Delivery time: 4 Days
Main material: Aluminium
D1=Outside diameter: 14 mm
H=Height: 6.5 mm
Sensitivity: 20'
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1156.140720
Surface finish body | anodized | Main colour | black | Component material | Glass |
---|
This page is Bullseye level body (K1156), part number K1156.140720.
You can find the detail information about specifications and dimensions on part number K1156.140720.
Configure
Part Number |
---|
K1156.120710 |
K1156.120725 |
K1156.140710 |
K1156.150710 |
K1156.150720 |
K1156.200810 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main material | D1=Outside diameter (mm) | H=Height (mm) | Sensitivity |
---|---|---|---|---|---|---|---|---|
8.87 € | 1 | 4 Days | Stainless steel | 12 | 6 | 10' | ||
13.43 € | 1 | 4 Days | Stainless steel | 12 | 6 | 25' | ||
9.79 € | 1 | 4 Days | Aluminium | 14 | 6.5 | 10' | ||
10.09 € | 1 | 4 Days | Aluminium | 15 | 6.5 | 10' | ||
10.09 € | 1 | 4 Days | Aluminium | 15 | 6.8 | 20' | ||
11.93 € | 1 | 4 Days | Aluminium | 20 | 8.5 | 10' |